The Mini-Com® Flush Mount Angled Modular Patch Panel accepts up to 48 Mini-Com Modules for unshielded applications in 2 RU, and mounts to 19 inch and 23 inch racks and cabinets. The panel mounts flush with the rack and can be identified with adhesive labels and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 48 |
Module Type | Mini-Com® |
Number of Rack Units | 2 |
Identification Type | Adhesive Label |
Overall Depth (In.) | 4.65 |
Overall Depth (mm) | 118.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 3.47 |
Overall Height (mm) | 88.13 |
Sub Brand | Pan-Net® |
Color | Black |
UPC | 07498303665 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4319 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.3194 |
Specification Sheets | Mini-Com® Flush Mount Modular Patch Panels Specification Sheet COSP595 | English | |
Specification Sheets | Paneles de Parcheo Modulares Mini-Com® de Montaje al Ras Hoja de Especificaciones OTSP33 | Spanish (Español) | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Part Drawing - DWG - CPPA48FMWBLY | English | |
Part Drawings | Part Drawing - DXF - CPPA48FMWBLY | English | |
Part Drawings | Mini-Com 48 Port Angled Flush Mount Modular Patch Panel | English | |
Installation Documents | Installation Instructions: CPPA** and CPPLA** | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Selection Guides | TX6A™ 10Gig™ UTP Copper Cabling System with Advanced MaTriX Technology | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |