The Mini-Com® All Metal Shielded Patch Panel accepts up to 24 Mini-Com Shielded Jack Modules in 1 RU. The panel has a flat design made of stainless steel construction and mounts to 19 inch and 23 inch racks and cabinets. It includes grounding lugs. The panel has white write-on areas, can be identified with adhesive labels, and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | Stainless Steel |
Shield Type | Shielded |
Number of Ports | 24 |
Module Type | Mini-Com® |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Standards Met | RoHS compliant |
Overall Depth (In.) | 0.7 |
Overall Depth (mm) | 17.78 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Sub Brand | Pan-Net® |
Color | Black |
UPC | 07498303637 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0361 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.3613 |
Specification Sheets | Paneles de Parcheo Modulares Blindados Totalmente Metálicos Mini-Com® Hoja de Especificaciones COSP494--WW-SPA | Spanish (Español) | |
Specification Sheets | Mini-Com® All Metal Shielded Modular Patch Panels COSP494 | English | |
Videos | The Modular Copper Patch Panels Product Spotlight video | English | |
Part Drawings | Part Drawing - DWG - CP24BLY | English | |
Part Drawings | Mini-Com 24 Port All Metal Modular Patch Panel 02479-61 | English | |
Installation Documents | Mini-Com All Metal Shielded Modular Patch Panels Installation Instructions PN55S | English | |
Installation Documents | Mini-Com All Metal Shielded Modular Patch Panels Installation Instructions PN55S-J | Japanese (日本語) | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |