The NetKey® Flush Mount Modular Patch Panel accepts up to 24 keystone modules for unshielded applications in 1 RU and mounts to 19 inch and 23 inch racks and cabinets. The panel mounts flush with the rack, can be identified with adhesive labels, and is black.
Product Type | Flush Mounted Patch Panel |
Patch Panel Style | Flat |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 24 |
Module Type | Keystone |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 1.04 |
Overall Depth (mm) | 26.41 |
Sub Brand | NetKey® |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Color | Black |
Part Features | Optional molded design, angled versions available and include strain relief bars |
UPC | 07498305601 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1619 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.6189 |
Data Sheets | NetKey® Flush Mount Modular Patch Panels Data Sheet NKDS69--WW-ENG | English | |
Part Drawings | NKPP24FMY | English | |
Part Drawings | NKPP24FMY | English | |
Part Drawings | Netkey 24 Port Flush Mount Patch Panel | English | |
Brochures | Copper Cabling Systems - COCB29 | English | |
Flyers | NetKey™ Soluciones para Cableado Estructurado Guía Rápida NKFL10 | Spanish (Español) | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catalogo NKLC45--SA-SPA | Spanish (Español) | |
Selection Guides | NetKey® Cabling System North America (cpsg12) | English |