Maximize space with our high density modular patch panel. It accepts 48 NetKey® jack modules in 1RU.
Product Type | Front Access Patch Panel |
Patch Panel Style | Angled |
Material | CRS |
Shield Type | Unshielded |
Number of Ports | 48 |
Module Type | Keystone |
Number of Rack Units | 1 |
Identification Type | Adhesive Label |
Standards Met | RoHS Compliant |
Overall Depth (In.) | 0.71 |
Overall Depth (mm) | 18.03 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.68 |
Sub Brand | NetKey® |
Color | Black |
Configuration |
---|
UPC | 07498305606 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2734 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7344 |
Part Drawings | NKPPA48HDY | English | |
Part Drawings | NKPPA48HDY | English | |
Part Drawings | Netkey 48 Port Angled High Density Modular Patch Panel | English | |
Installation Documents | NetKey Angled Modular Patch Panels: NK337E | English | |
Installation Documents | NetKey Modular Patch Panels Installation Instructions NK603B | English | |
Line Cards | NetKey CablingSystem LATAM 2021 Line Card NKLC45 | English | |
Line Cards | NetKey Cabling System APAC 2021 Card Line NKLC47 | English | |
Line Cards | NetKey Cabling System EMEA 2021 Line Card NKLC46 | UK English | |
Line Cards | Sistema de Cableado NetKey™ Latinoamérica Catálogo NKLC45 | Spanish (Español) | |
Selection Guides | NetKey™ Cabling System Selection Guide COSG30-SA-ENG | English |