The Voice Patch Panel (RJ45 To RJ21), 1 Pair, Flat, 24 Port is a specialty patch panel with RJ21 connector interface.
Product Type | Voice Patch Panel |
Termination Style | RJ21 |
Patch Panel Style | Flat |
Material | CRS |
Number of Ports | 24 |
Number of Rack Units | 1 |
Overall Length (In.) | 1.32 |
Overall Length (mm) | 33.5 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 1.32 |
Overall Depth (mm) | 33.5 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.7 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | TIA/EIA-606-A labeling standards, EIA standard environmental and electrical performance, CE and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Configuration |
---|
UPC | 07498317372 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1497 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.4971 |
Specification Sheets | Specification Sheet - WW-COSP32(Voice Patch Panel SP) | English | |
Part Drawings | Part Drawing - DWG - VP24382TV25Y | English | |
Part Drawings | Part Drawing - DXF - VP24382TV25Y | English | |
Part Drawings | 24 Port Voice Patch One Pair Patch Panel COVP24382TV25Y--ENG | English | |
Installation Documents | 24-Port One Pair Voice Patch Panel: PN237E | English |