Manage your ISDN and telephone lines efficiently with our ISDN/Telephone patch panel. Acting as a centralized point for cable termination, it improves network organization and accessibility.
Product Type | Voice Patch Panel |
Termination Style | RJ21 |
Patch Panel Style | Flat |
Performance Level | Category 3 |
Material | CRS |
Number of Ports | 25 |
Number of Rack Units | 1 |
Sub Brand | Pan-Net® |
Identification Type | Adhesive Label |
Color | Black |
Standards Met | TIA/EIA-606-A labeling standards, EIA standard environmental and electrical performance, CE and RoHS Compliant |
Maximum Operating Temperature (°C) | 65 |
Maximum Operating Temperature (°F) | 149 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
Configuration |
---|
UPC | 07498317373 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0161 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1609 |
Specification Sheets | Category 3 ISDN/Telephone Patch Panels Spec Sheet COSP216 | English | |
Part Drawings | 25 Port ISDN/Telephone Patch Panel COVP25344KXXY--ENG | English |