globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Discontinued
No Replacement
Select all options above to proceed

Specifications

Product Type SC Blockout Device
Material Polycarbonate
Color Red
Resistance Properties Tamper-Resistant
For Use With SC Adapter
Overall Length (In.) 0.67
Overall Length (mm) 17
Overall Width (In.) 0.45
Overall Width (mm) 11.4
Overall Height (In.) 0.32
Overall Height (mm) 8.1

Runtime Graph

Configuration

Packaging Detail

UPC 07498331736
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0092
Std. Ctn. Qty. 20
Std. Ctn. Volume (cf) 0.1850

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items