This 12 fiber indoor armored cable is OS2, Plenum (OFNP) rated and features 900µm buffered fibers.
Note | See Spec sheet for Supporting Technical Information |
Product Type | Bulk Fiber Optic Cable |
Region | Americas |
Environment | Indoor |
Armor or Non-Armor | Armored |
Fiber Type | Singlemode |
Number of Fibers | 12 |
Buffered, Loose Tube or Ribbon | 900um Tight Buffered |
Flammability Rating | Plenum |
Cable Color | Yellow |
Sub Brand | Opti-Core® |
UPC | 07498305095 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 35.7292 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | Opti-Core® Fiber Optic Cable, Distribution Interlocking Armored - Americas | English | |
Data Sheets | Cable de Fibra Óptica con Armadura Entrelazada Opti-Core® para Distribución FBDS41 | Spanish (Español) | |
Videos | Panduit Bulk Fiber Optic Cable - Product Spotlight | English | |
Part Drawings | Part Drawings - PDF - FSPR912Y | English | |
Line Cards | Line Card for Bulk Fiber Cable - D-FBLC3--SA-ENG | English | |
Line Cards | Oferta de Infraestructura de Cableado de Fibra Óptica FBLC3 | Spanish (Español) | |
Press Releases | Press Release - Armor PR webb | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |