The Mini-Com® Duplex LC Adapter is a small form factor (SFF) adapter with integrated panel retention clips and are TIA/EIA-605 FOCIS-10 compatible. It couples two LC duplex connectors in one module space and features a fiber adapter that is Keyed A-Black on the user side and Non-keyed on the service side along with an international white module and has zirconia split sleeves.
Sub Brand | Mini-Com® |
Body Style | Duplex |
Fiber Type | OM4 |
Material | Zirconia Ceramic |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 140 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Standards Met | RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements |
Product Type | LC Adapter Module |
Application | Provides a rugged solution for LANs, publicnetworks, storage area networks and fiber-to the-deskapplications. |
Color | Black |
Module Color | International White |
Connection Type | Keyed LC |
Part Features | Keyed adapters are part of a keyed cabling systems that provides an additional layer of physical security, mating only with matching keyed components. |
UPC | 07498360236 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0035 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0349 |
Specification Sheets | LC Fiber Optic Adapters - Spec Sheet | English | |
Part Drawings | Mini-Com Duplex LC Keyed to Non-Keyed Adapter Module - 10F116AQ-DC | English | |
Selection Guides | CMD* LC Duplex Mini-Com® Master Fiber Adapter Selection Matrix FBFL41-SA-ENG | English |