globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Sub Brand Mini-Com®
Body Style Duplex
Split Sleeve Material Zirconia Ceramic
Overall Length (In.) 1.83
Overall Length (mm) 46.5
Maximum Operating Temperature (°C) 60
Maximum Operating Temperature (°F) 140
Minimum Operating Temperature (°C) 0
Minimum Operating Temperature (°F) 32
Maximum Installation Temperature (°C) 60
Maximum Installation Temperature (°F) 140
Minimum Installation Temperature (°C) 0
Minimum Installation Temperature (°F) 32
Standards Met RoHS Compliant; exceeds TIA/EIA-568-B.3 requirements
Product Type LC Adapter Module
Application Provides a rugged solution for LANs, publicnetworks, storage area networks and fiber-to the-deskapplications.
Adapter Color Blue
Module Color Electric Ivory
Connection Type LC Duplex

Runtime Graph

Configuration

Packaging Detail

UPC 07498399207
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0038
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0378

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items