Our high-performance field polish SC fiber optic connector can be polished on-site, making it versatile and suitable for high-density, high-speed networks in telecom rooms, LANs, and data centers.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Polish Type | Pre-Polished |
Fiber Type | OM1 |
Connection Type | SC |
Sub Brand | Opti-Crimp® |
Application | SC multimode duplex fiber optic connector for 3.0mm jacketed cable installation. |
Body Style | Duplex |
Boot Color | Black |
Backbone Color | Black |
Fiber Diameter (µm) | 50 |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | 0 |
Minimum Operating Temperature (°F) | 32 |
Maximum Installation Temperature (°C) | 42 |
Maximum Installation Temperature (°F) | 108 |
Minimum Installation Temperature (°C) | 38 |
Minimum Installation Temperature (°F) | 100 |
Standards Met | RoHS directive is not applicable |
Configuration |
---|
UPC | 07498344421 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0037 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0369 |
Installation Documents | Installation Instructions/Best Practices - PN268A | English | |
Installation Documents | SC Opti-Crimp Multimode Fiber Optic Connectors: FS069 | English |