Easily upgrade your data centers with our PanMPO™ female to LC duplex cable harness. Seamlessly connect your high-density MPO systems to standard LC equipment for flexible network expansions.
Fiber Type | OM4 |
Number of Fibers | 16 |
Connector 1 Type | MPO-16 APC Female |
Connector 2 Type | LC Duplex Push-Pull |
Sub Brand | Pan-Net® |
Overall Length (ft.) | 3 |
Overall Length (m) | 0.9 |
Flammability Rating | Plenum (OFNP) |
Product Type | Harness Cable Assembly |
Cable Color | Yellow |
Configuration |
---|
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0269 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2694 |
Specification Sheets | Base-16 MPO Breakout Harness Cable Assemblies Spec Sheet FBSP248 | English | |
Specification Sheets | Ensambles de Cables de Arnés Tipo Breakout MPO Base 16 Hoja de Especificaciones FBSP248 | Spanish (Español) | |
Part Drawings | Base-8 and Base-16 Plenum Harness Part Drawing 02114EAJ | English | |
Application Guides | Base 16 Fiber Cable Application Guide | English |