Our MPO and MPT cable assembly rapidly expands high-density data centers by efficiently connecting multiple fiber optic lines in a single, space-saving cable.
Fiber Type | OM4 |
Number of Fibers | 16 |
Connector 1 Type | MPO-16 APC Female |
Connector 2 Type | PanMPO™-8 Female |
Sub Brand | Pan-Net® |
Flammability Rating | Plenum (OFNP) |
Insertion Loss Performance | Optimized |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.138 |
Outer Diameter (mm) | 3.5 |
Overall Length (ft.) | 30 |
Overall Length (m) | 9.14 |
Fiber Polarity | Method B |
Cable Color | Aqua |
Product Type | Fiber Interconnect Cable Assembly |
Configuration |
---|
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0430 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4295 |
Specification Sheets | Base 16 Interconnect Fiber Optic Cable Assembly Specification Sheet FBSP245 | English | |
Specification Sheets | Ensambles de Cables de Interconexión MPO-16 APC Hoja de Especificaciones FBSP245 | Spanish (Español) | |
Part Drawings | Base-16 CPQ Interconnect Cable Assemblies Drawing - Plenum | English | |
Application Guides | Base 16 Fiber Cable Application Guide | English |