The simplex patch cord is OM3 900µm buffered fiber with no jacket. It features a LC connector to a pigtail, has standard insertion loss and is 1 meter in length.
Fiber Type | OM3 |
Number of Fibers | 1 |
Connector 2 Type | Unterminated |
Sub Brand | Opti-Core® |
Fiber Diameter (µm) | 50 |
Outer Diameter (In.) | 0.118 |
Outer Diameter (mm) | 3 |
Overall Length (ft.) | 3.2 |
Overall Length (m) | 1 |
Cable Color | Aqua |
Product Type | Fiber Optic Patch Cord |
Application | Provide interconnect and cross-connect of applications in entrance facilities, telecommunications rooms, data centers, at the desk and network applications to interconnect pre-terminated cassettes in main distribution, horizontal distribution, and equipment distribution areas. |
Standards Met | Meets or exceeds ISO/IEC 11801, TIA/EIA-568-C.3, TIA-604-3 (FOCIS-3), TIA-604-10 (FOCIS-10) |
UPC | 07498392337 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0051 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0509 |
Specification Sheets | Opti-Core® 900-micron Buffered Fiber Optic Pigtail Sets Spec Sheet FBSP139--SA-ENG | English | |
Specification Sheets | Opti-Core® Fiber Optic Patch Cords and Pigtails - FBSP54 | English | |
Specification Sheets | Cables de Parcheo de Fibra Óptica y Pigtails Opti-Core®Hoja de Especificaciones FBSP54 | ||
Part Drawings | 900um pigtail | English | |
Flyers | Opti-Core™ Fiber Optic Patch Cords and Pigtails RKFL28 | English | |
Flyers | 5-Day Delivery Program Opti-Core™ Fiber Optic Patch Cords and Pigtails Flyer RKFL28 | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |