Securely monitor real-time network traffic in data centers with our tapped fiber optic cassette, offering passive optical tapping without disrupting live connections or sacrificing signal quality.
Sub Brand | Opticom® |
Product Type | Fiber Cassette |
Part Features | Designed for multimode applications and offer superior splitter technology to minimize loss, extend reach, and preserve signal integrity. |
Configuration |
---|
UPC | 07498386661 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0030 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0303 |
Specification Sheets | QuickNet Tapped Fiber Optic Cassettes - FBSP87--WW-ENG | English | |
Part Drawings | QuickNet Opticom Fiber Tap Cassette, 12 Channel, OM4, LC to MPO - 13F218CS-DC | English | |
Technical References | Fiber Tap Modules Technical Reference: TR121--WW-ENG | English |