FlexCore Front Access ODF Fiber Optic Splice Cassette, Singlemode (OS2) 24-fiber LC Duplex to Discrete Pigtails, Standard IL
Connection Type | LC |
Sub Brand | FlexCore™ |
Number of Fibers | 24 |
Connector 1 Type | LC Duplex |
Adapter Color | Blue |
Maximum Connector Insertion Loss (dB) | 0.35 |
Minimum Connector Return Loss (dB) | 55 |
Overall Width (In.) | 11.53 |
Overall Width (mm) | 292.8 |
Overall Depth (In.) | 6.75 |
Overall Depth (mm) | 171.5 |
Overall Height (In.) | 0.46 |
Overall Height (mm) | 11.7 |
Standards Met | ISO/IEC 11801, ANSI/TIA-568-C.3, TIA-604-5, (FOCIS-5), TIA-604-10 (FOCIS-10), RoHS 2002/95/EC compliant, supports IEEE802.3 and ANSI T11.2 (Fiber Channel) |
Product Type | Fiber Cassette |
Application | FlexCore ODF/OSF |
Color | Black |
Fiber Diameter (µm) | 9 |
UPC | 61305683302 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1326 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.3262 |
Specification Sheets | FlexCore Front Access Cassettes - Specification Sheet FBSP209--WW-ENG | English | |
Specification Sheets | Casetes de Fibra Óptica FlexCoreTM de Acceso Frontal Hoja de Especificaciones FBSP209--WW-SPA | Spanish (Español) | |
Videos | Flex Core Video | English | |
Videos | FlexCore™ Installation Video | English | |
Part Drawings | Flex Core Cassettes Fusion Splice Assy Cable To LC Part Drawing 00677ECA-DC | English | |
Installation Documents | FlexCore™ 4RU Universal Enclosure Instalation Instructions FS203 | English | |
Installation Documents | FlexCore™ Fusion Splice Cassette Cable to LC Adapter Installation Instruction FS200 | English | |
Advertisements | Introducción a FlexCore™ FBAD1--SA-SPA | Spanish (Español) | |
Selection Guides | FlexCore™ Optical Distribution Frame Ordering Guide FBCB58 | English |