Organize and protect your fiber optic cables in data centers compatible with our splice module, ensuring clear labeling and proper bend radius control for reliable network performance.
Product Type | Fiber Optic Splice Module |
Sub Brand | Opticom® |
Color | Black |
Material | Plastic |
Overall Depth (In.) | 5.6 |
Overall Depth (mm) | 142.2 |
Overall Width (In.) | 14.03 |
Overall Width (mm) | 356.4 |
Overall Height (In.) | 0.36 |
Overall Height (mm) | 9.1 |
Standards Met | RoHS compliant |
Application | Cable Management |
Part Features | Holds and protects up to 24 fusion splices. Self-stacking modules with integral cable management and fiber slacking/spooling features |
Configuration |
---|
UPC | 07498300896 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0736 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7355 |
Specification Sheets | Opticom® Fiber Optic Patch Panels and Trays Spec Sheet FBSP39--WW-ENG | English | |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English | |
Specification Sheets | Módulo de Empalmes de Fibra Óptica Hoja de Especificaciones RKSP41 | Spanish (Español) | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures - FBSP119 | English | |
Specification Sheets | Fiber Optic Splice Module Specification Sheet FBSP289 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - leho_FOSMF_Rev_13A | English | |
Part Drawings | Part Drawings - DXF - leho_FOSMF_Rev_13A | English | |
Part Drawings | Fiber Optic Splice Modul Part Drawing 10422-41 | English | |
Installation Documents | Opticom Fiber Optic Splice Module: FS001B | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |