The QuickNet™ Cassette Rear Cable Manager mounts to the rear of a standard EIA 19 — wide telecommunications rack, saving floor space by eliminating the need for horizontal cable managers. The cable manager not only organizes and routes cables, but also holds up to one meter of slack, providing necessary strain relief and bend radius control to protect cables from damage.

Specifications

Product Type Rear Cable Manager
Sub Brand QuickNet™
Color Black
Overall Depth (In.) 9.56
Overall Depth (mm) 242.9
Overall Width (In.) 19.12
Overall Width (mm) 485.6
Overall Height (In.) 1.08
Overall Height (mm) 27.4
Resistance Properties Flame-Resistant
Application Cable Management

Packaging Detail

UPC 07498320729
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2505
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.5047

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}