This fiber splice holder accommodates and protects up to 24 fusion splices. It comes with labels, clear cover, and adhesive mount and can be used with any Panduit ® Opticom® Enclosure.
Product Type | Fiber Optic Splice Module Holder |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 2.47 |
Overall Depth (mm) | 62.7 |
Overall Width (In.) | 3.12 |
Overall Width (mm) | 79.4 |
Overall Height (In.) | 0.5 |
Overall Height (mm) | 12.7 |
Standards Met | RoHS compliant |
Application | Fusion Splice Holder |
UPC | 07498334498 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Specification Sheets | Specification Sheet - WW-RKSP39 (quicknet enclosure) WEB 9-17-09 | English | |
Specification Sheets | Specification Sheet - WW-RKSP42-GB (opticom pre-loaded fibre drawers) | English | |
Part Drawings | Part Drawings - DWG - FSC24(10250-06-00) | English | |
Part Drawings | Part Drawings - DXF - FSC24(10250-06-00) | English | |
Part Drawings | Part Drawings - PDF - FSC24(10250-06-00) | English | |
Installation Documents | Fiber Splice Chip Installation Instructions FS071 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |