Simplify your fiber optic cable management with our fiber splice tray, offering a secure and organized solution for housing and protecting spliced connections.
For Use With | FWME4, FWME8, FSTHE, FST6H4 |
Product Type | Fiber Splice Tray Kit |
Sub Brand | Opticom® |
Color | Black |
Material | Plastic |
Overall Depth (In.) | 7.9 |
Overall Depth (mm) | 200.7 |
Overall Width (In.) | 4.42 |
Overall Width (mm) | 112.1 |
Overall Height (In.) | 0.4 |
Overall Height (mm) | 9.5 |
Standards Met | RoHS compliant |
Application | Cable Management |
Configuration |
---|
UPC | 07498364893 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1298 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 1.2977 |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Specification Sheets | Distribuidores de Montaje en Pared Opticom® Hoja de Especificaciones | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FST6 (00873-09) | English | |
Part Drawings | Part Drawings - DXF - FST6 (00873-09) | English | |
Part Drawings | Part Drawings - PDF - FST6 (00873-09) | English | |
Installation Documents | Fiber Splice Tray and Stacking Unit: FS026 | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |