Secure your fiber optic connections with our cable gland, protecting cables entering from a wall mount enclosure for a reliable and organized network, ideal for data centers.
Product Type | Fiber Optic Connector |
Color | Black |
Configuration |
---|
UPC | 61305676455 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0155 |
Std. Ctn. Qty. | 12 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | HD Fusion Fiber Wall Mount Splice Enclosure Spec Sheet FBSP162 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Cable Gland 6mm – 13.9mm Customer Drawing | English | |
Installation Documents | Hyperscale Fiber Wall Enclosure - V00029RX | English | |
Installation Documents | Gabinete de Pared de Fibra Óptica de Hiperescala Instrucciones de Instalación V00029RX-SPA | Spanish (Español) | |
Technical References | Fusion Splicing with Panduit Products Technical Reference FBAG05--SA-ENG | English | |
Technical References | Empalme por Fusión con Productos Panduit Referencia Técnica FBAG05 | Spanish (Español) |