Streamline data center fiber optic management with our fiber drawer, offering a pre-configured solution for easy installation, labeling of terminations, and connections within a 1RU enclosure.
Number of Ports | 6 |
Product Type | Fiber Enclosure |
Fiber Type | OS1/OS2 |
Connector Type | SC Duplex |
Sub Brand | NetKey® |
Color | Black |
Adapter Color | Blue |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | EIA-310/IEC 60297, RoHS compliant |
Application | Fiber Optic Cable Management |
Part Features | Factory configured with duplex SC or LC adapters for fast and easy cabling and installation |
Configuration |
---|
UPC | 07498328651 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1321 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Data Sheets | NetKey® Pre-Loaded Fiber Drawers Data Sheet NKDS19--WW-ENG | English | |
Part Drawings | Netkey Fiber Drawer For 6 Duplex Sc Customer Drawing 01302-60 | English |