globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Fiber Optic Splice Module
Sub Brand Opticom®
Color Black
Material Plastic
Overall Depth (In.) 5.6
Overall Depth (mm) 142.2
Overall Width (In.) 14.03
Overall Width (mm) 356.4
Overall Height (In.) 0.36
Overall Height (mm) 9.1
Standards Met RoHS compliant
Application Cable Management
Part Features Holds and protects up to 24 fusion splices. Self-stacking modules with integral cable management and fiber slacking/spooling features

Runtime Graph

Configuration

Packaging Detail

UPC 07498300896
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0736
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.7355

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items