The Panduit® Opticom® Rack Mount Fiber Enclosure ensures network reliability by housing, organizing, managing and protecting fiber optic cable, terminations, splices, connectors and patch cords. The FCE4U is black, made of steel and features 12 FAP/cassette slots in a 4 RU footprint for maximum patch field density. Fibers are easily accessible through a slide-out, tilt-down drawer, while rear cable management maintains proper slacking and spooling. 6.98"H x 17.60"W x 16.30"D (177.0mm x 447.0mm x 414.0mm)
Product Type | Fiber Enclosure |
Number of Rack Units | 4 |
Overall Width (In.) | 17.6 |
Overall Width (mm) | 447 |
Overall Depth (In.) | 16.3 |
Overall Depth (mm) | 414 |
Overall Height (In.) | 6.83 |
Overall Height (mm) | 173.4 |
Standards Met | RoHS compliant |
Sub Brand | QuickNet™ |
Application | Fiber Optic Cable Management |
Color | Black |
UPC | 07498300875 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.4460 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Rack Mount Fiber Cassette Enclosures Spec Sheet RKSP201-WW-ENG | English | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160--WW-ENG | English | |
Specification Sheets | Distribuidores Opticom® QuickNet™ de Montaje en Rack para Casetes de Fibra Hoja de Especificaciones RKSP40 | Spanish (Español) | |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - 10515-17 (FCE4U) | English | |
Part Drawings | Part Drawings - DXF - 10515-17 (FCE4U) | English | |
Part Drawings | Part Drawings - PDF - FCE4U rev01 | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English | |
Installation Documents | Opticom Rack Mount Fiber Cassette Enclosure Installation Instructions FS012 | English |