Streamline your network deployment with our pre-loaded fiber drawers, minimize downtime during network setup with pre-configured with LC or SC connectors in 1RU rack enclosures.
Note | Intended for use in fixed installations which are outside the scope of RoHS |
Number of Ports | 6 |
Number of Rack Units | 1 |
Product Type | Fiber Optic Drawer |
Connector Type | SC Duplex |
Sub Brand | Opticom® |
Color | Black |
Adapter Color | Aqua |
Overall Depth (In.) | 12.13 |
Overall Depth (mm) | 308.2 |
Overall Width (In.) | 17.5 |
Overall Width (mm) | 444.5 |
Overall Height (In.) | 1.73 |
Overall Height (mm) | 43.9 |
Standards Met | RoHS directive is not applicable |
Application | Fiber Optic Cable Management |
Configuration |
---|
UPC | 07498378271 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.1034 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Pre-Loaded Fibre Drawers Spec Sheet RKSP108 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | FD1 Fiber Drawer with Optional Adapter Assembly: F10431AJ-DC | English | |
Installation Documents | Opticom Pre-Loaded Fiber Drawers: FS004A | English |