Enhance data center performance with our high-density enclosure. The modular design accepts various cassette sizes and split trays offer flexible cable management to terminations in a single unit.
Product Type | Fiber Enclosure |
Number of Rack Units | 4 |
Overall Depth (In.) | 15.11 |
Overall Depth (mm) | 383.7 |
Overall Width (In.) | 18.59 |
Overall Width (mm) | 472.2 |
Overall Height (In.) | 6.64 |
Overall Height (mm) | 168.7 |
Application | Fiber Optic Cable Management |
Standards Met | RoHS compliant |
Sub Brand | HD Flex™ |
Color | Black |
Part Features | Modular design accepts up to 12 HD Flex Fiber Cassettes or Fiber Adapter Panels per rack unit, Compatible with all HD Flex Fiber Cassettes and Fiber Adapter Panels, Rack/Cabinet Rail Mounting Cable Management Bracket, Front and Rear Accessible Enclosure Tray, Split Enclosure Tray, Multi-positional Enclosure Tray. |
Configuration |
---|
UPC | 07498311976 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.7488 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | HD Flex™ 4 RU Enclosure (FLEX4U**) Part Drawing 12F187UR-DC | English | |
Installation Documents | FS111A: HD Flex Fiber Cassette Enclosures | English | |
Installation Documents | HD Flex Fiber Cassette Enclosures: FS127A | English | |
Brochures | HD Flex™ Fiber Cabling System | English | |
Selection Guides | HD Flex™ Fiber Cabling System Ordering Guide: D-FBCB45--SA-ENG | English |