Improve fiber optic organization in data centers using our fiber tray, a space-efficient 1RU solution for managing cables within enclosures.
Number of Ports | 4 |
Number of Rack Units | 1 |
Product Type | Fiber Tray |
Sub Brand | Opticom® |
Color | Black |
Overall Depth (In.) | 11.16 |
Overall Depth (mm) | 283.4 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.2 |
Overall Height (In.) | 1.77 |
Overall Height (mm) | 44.9 |
Standards Met | RoHS compliant |
Application | Fiber Optic Cable Management |
Configuration |
---|
UPC | 07498385475 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.8311 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Trays, Drawers and Preloaded Trays: FBSP122--WW-ENG | English | |
Specification Sheets | Opticom® Fiber Optic Patch Panels and Trays Spec Sheet FBSP39--WW-ENG | English | |
Specification Sheets | Distribuidores y Paneles de Parcheo de Fibra Óptica Opticom® Hoja de Especificaciones FBSP39--WW-SPA | Spanish (Español) | |
Specification Sheets | Fiber Optic Splice Module Specification Sheet FBSP289 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FMT1 (10050-25) | English | |
Part Drawings | Part Drawings - DXF - FMT1 (10050-25) | English | |
Part Drawings | Part Drawings - PDF - FMT1 (10050-25) | English | |
Installation Documents | Opticom Drawers and Trays: FS067 | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |