The Panduit® Opticom® Rack Mount Enclosure ensures network reliability by housing, organizing, managing and protecting up to 96 fiber optic cable terminations, splices, connectors and patch cords. The FRE1U is black, made of steel and features 4 FAP/cassette slots. It can accommodate 4 FAP adapter panels, 4 Opticom cassettes, 8 HD Flex cassettes or FOSM splice modules in a 1 RU footprint. Fibers are easily accessible through front and rear pullout drawers. 1.72"H x 17.60"W x 15.59"D (43.6mm x 447.0mm x 396.0mm)
Product Type | Fiber Enclosure with Sliding Tray |
Fiber Type | Multimode, Singlemode |
Material | Steel |
Number of Rack Units | 1 |
Overall Depth (In.) | 15.59 |
Overall Depth (mm) | 396 |
Overall Width (In.) | 17.6 |
Overall Width (mm) | 447 |
Overall Height (In.) | 1.72 |
Overall Height (mm) | 43.6 |
Standards Met | TIA |
Sub Brand | Opticom® |
Application | Rack mount enclosure |
Color | Black |
Connector 1 Type | LC Duplex |
Connector 2 Type | LC Duplex |
Part Features | Adjustable hinge, front door, rear cover, 96 fibers, sliding tray, Grommets, Cable maangement, Splicing |
UPC | 61305687523 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4992 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Fiber Rack Mount Enclosures Spec Sheet RKSP210 | English | |
Specification Sheets | Distribuidor de Fibra Opticom® para Montaje en Rack Hoja de Especificaciones RKSP210 | Spanish (Español) | |
Videos | Opticom® Fiber Rack Mount Enclosures Video | English | |
Part Drawings | Fiber Rack Mount Enclosure 1U 01030EAF_DC PDF | English | |
Part Drawings | Fiber Rack Mount Enclosure 1U 01030EAF_DC DWG | English | |
Part Drawings | Fiber Rack Mount Enclosure 1U 01030EAF_DC DXF | English | |
Part Drawings | Distribuidor de Fibra para Montaje en Rack 1RU Part Drawing 01030EAF_DC_SPA | Spanish (Español) | |
Installation Documents | Fiber Enclosure Installation Instructions FS214 | English | |
Installation Documents | Distribuidor de Fibra Instrucciones de Instalación FS214-SPA | Spanish (Español) |