Maximize your data center fiber management with our rack mount cassette enclosure, offering high-density organization and easy access for various fiber optic terminations within a single 1RU unit.
Product Type | Fiber Optic Rack Mount Enclosure |
Number of Rack Units | 4 |
Overall Depth (In.) | 11.76 |
Overall Depth (mm) | 298.7 |
Overall Width (In.) | 17.16 |
Overall Width (mm) | 435.8 |
Overall Height (In.) | 6.62 |
Overall Height (mm) | 168.2 |
Application | Fiber Optic Cable Management |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Color | Black |
Configuration |
---|
UPC | 07498385486 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.5668 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Paneles Adaptadores de Fibra (FAPs) Opticom® Hoja de Especificaciones FBSP160--WW-SPA | Spanish (Español) | |
Specification Sheets | Distribuidor de Fibra Opticom® para Montaje en Rack Hoja de Especificaciones FBSP119 | Spanish (Español) | |
Specification Sheets | Opticom® Fiber Adapter Panels (FAPs) Specification Sheet FBSP160 | English | |
Specification Sheets | Opticom® Rack Mount Fiber Enclosures - FBSP119 | English | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FRME4(10049-51-04) | English | |
Part Drawings | Part Drawings - DXF - FRME4(10049-51-04) | English | |
Part Drawings | Part Drawings - PDF - FRME4(10049-51-04) | English | |
Part Drawings | Part Drawings - ZIP - Opticom Fiber Enclosures_41 | English | |
Installation Documents | Opticom Rack Mount Fiber Enclosures: FS097 | English | |
Installation Documents | OptiCom Adapter for HD Flex Cassettes: FS136A | English | |
Brochures | Fiber Optic Cabling System Solutions: SA-FBCB12 | English |