Our fiber optic splice enclosure provides secure connections and saves space in data centers. Its compact wall-mounted design and included accessories streamline cable management.
Product Type | Fiber Enclosure |
Overall Depth (In.) | 2.32 |
Overall Depth (mm) | 59.1 |
Overall Width (In.) | 12 |
Overall Width (mm) | 304.8 |
Overall Height (In.) | 10.18 |
Overall Height (mm) | 258.6 |
Application | Wall Mount Fiber Optic Cable Management |
Standards Met | RoHS compliant |
Sub Brand | Opticom® |
Color | Black |
Configuration |
---|
UPC | 07498385836 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2753 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Opticom® Wall Mount Enclosures Specification Sheet FBSP108--WW-ENG | English | |
Specification Sheets | Distribuidores de Montaje en Pared Opticom® Hoja de Especificaciones | Spanish (Español) | |
Data Sheets | Fiber Splicing Component Matrix Data Sheet FBFL37 | English | |
Part Drawings | Part Drawings - DWG - FWME2(10051-30-R) | English | |
Part Drawings | Part Drawings - DXF - FWME2(10051-30-R) | English | |
Part Drawings | Part Drawings - PDF - FWME2(10051-30) | English | |
Part Drawings | Part Drawings - ZIP - Wall Mount Products_47 | English | |
Installation Documents | Installation Instructions/Best Practices - FS010 | English |