Our ODF end panel will secure and enhance your data center frames, offering easy maintenance access while safeguarding internal components for best-in-class cable management.
Product Type | Hardware Kit |
Body Material | Steel |
For Use With | WMPV* Vertical Managers |
Sub Brand | NetRunner™ |
Color | Black |
Standards Met | RoHS Compliant |
Configuration |
---|
UPC | 07498334552 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0165 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1646 |
Specification Sheets | NetRunner™ Vertical Cable Managers Specification Sheet D-RKSP112--WW-ENG | English | |
Specification Sheets | Rack Estándar de 2 postes para Equipo Hoja de Especificaciones RKSP143 | Spanish (Español) | |
Part Drawings | NetRunner Side Mount Kit (WMPVSMK) | English | |
Installation Documents | NetRunner™ Vertical Cable Managers V00030AE_07 | English |