globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Discontinued - Limited Stock
No Replacement
Select all options above to proceed

Specifications

Product Type Pre-Polished Termination Kit
Material Steel/Rubber
Overall Depth (In.) 6
Overall Depth (mm) 152.4
Overall Width (In.) 2
Overall Width (mm) 50.8
Application Fiber Termination
Standards Met RoHS Directive is not applicable
Part Features Hardened serrated cutting edge

Runtime Graph

Configuration

Packaging Detail

UPC 07498337627
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0284
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2839

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items