Our termination tool kit with score-and-snap cleaver includes everything you need for field fiber termination with singlemode or multimode connectors.
Product Type | Pre-Polished Termination Kit |
Sub Brand | OptiCam® |
Standards Met | RoHS Compliant |
Application | Termination of Panduit OptiCam style pre-polished connectors |
Includes | (1) OptiCam 2 Termination Tool, (1) FJQCVR Cleaver, (1) FOSTFH Strip Tool, (1) FKC Kevlar Cutters, (1) FCLEANSOL Cleaning Solution, (1) FCLEANWIPE Cleaning Wipes Dispenser, (1) Marker, (2) Strip Template Cards, (3) Connector Cradles, (4) Launch Cords, (1) Set of Energizer L91 AA Batteries, (1) Light Limiting Hood, (1) Quick Start Instruction Guide, (1) FOCTT2CORD, , (1) Large Carrying Case |
Configuration |
---|
UPC | 61305675627 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.3572 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | OptiCam® 2 Termination Tool | English | |
Product Bulletins | Herramienta de Terminación OptiCam® Boletín de Producto FBCB48 | Spanish (Español) | |
Part Drawings | Fiber Opticam 2 Termination Kit | English | |
Installation Documents | OptiCam 2 FS133 Installation Instructions (Full) | English | |
Installation Documents | Visual Inspection and Cleaning of Multimode and Singlemode Structured Cabling System Interconnect Components | English | |
Installation Documents | OptiCam® 2 Quick Start Guide FS132D | English | |
Installation Documents | Herramienta de Terminación OptiCam 2 Comienzo Rapido de instalacion FS133 | Spanish (Español) | |
Selection Guides | Fibra Sin Límites Alcance & Desempeño Guia de Seleccion FBSD62--WW-SPA | Spanish (Español) |