globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The OptiCam® 2 Termination Tool Kit includes the OptiCam 2 tool and basic elements to terminate any OptiCam singlemode or multimode connectors. Additional cleaning and cleaving implements are sold separately.

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Sub Brand OptiCam®
Product Type Pre-Polished Termination Kit
Standards Met RoHS Compliant
Application Termination of Panduit OptiCam style pre-polished connectors
Includes (1) OptiCam 2 Termination Tool, (2) Strip Template Cards, (3) Connector Cradles, (4) Launch Cords, (1) Set of Energizer L91 AA Batteries, (1) Light Limiting Hood, (1) Quick Start Instruction Guide, (1) FOCTT2CORD, (1) Small Carrying Case

Packaging Detail

UPC 61305625662
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.3572
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}