globe US & Canada | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Product Type Field Polish Termination Kit
Standards Met RoHS Compliant
Application Termination of field-polish fiber optic connectors
Includes (1) FKITCASE Case for fiber termination kits, (1) CST115 Fiber cable jacket stripper, (1) FALC Alcohol bottle (empty), (1) FBFSP Fiber buffer stripper, (1) FSCDVR Screwdriver,(1) FGLS Safety glasses,(1) FTWZR Tweezers,(1) FWBTL Water bottle (empty),(1) FKS Fiber Kevlar shears,(1)FWRKMAT Fiber safe workmat, (1) FSCRIBE Carbide scribe,(1) FLCASCP 1.25mm adapter for FSCOPE,(1) FLOUPEX10 Eye loupe (10x),(1) FCRP5 Crimp tool (hex sizes: 0.048", 0.100", 0.128", 0.151", 0.190"),(1) FLPT Crimp tool required for 1.6mm/2.0mm jacketed cable termination,(1) FJPKGU Universal polishing puck (2.5mm ferrule),(1) FLCPK LC polishing puck (1.25mm ferrule),(18) FPAD Fiber polishing pad (70 durometer),(1) FLCPAD Polishing pad and plate (85 durometer),(1) FHSCT Heat shrink curing tool (110VAC, 60Hz) required for 1.6mm/2.0mm jacketed cable termination,(1) FSYR-X Syringes with needle tips,(1) FPWIRE Piano wire,(1) LJSL4-Y3-2.5 Cable labels, (1) FJPMR Primer (50ml), (1) FJPXY Anaerobic adhesive (10ml), (1) FPP5-L 5µm polishing paper (AL2O3), (1) FPF1-V 1µm diamond polishing film,(1) FLCFPLF-X 0.05µm lapping film,(1) FWP-C Lint-free wipes,(1) FSWB-C Cleaning swabs,(1) FSTY Safety stickers for fiber scraps,(1) PFX-0 Permanent marking pen – fine tip (one included in each kit).
Part Features Simplifies and reduces installation time by 50% compared to heat cured epoxy terminations; curing oven/time not required

Runtime Graph

Configuration

Packaging Detail

UPC 07498371791
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 1.3109
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets LC Fiber Optic Connectors Spec Sheet FBSP13 English
Specification Sheets SC Fiber Optic Connectors Spec Sheet FBSP15 English
Data Sheets NetKey Fiber Optic Pot and Polish Connectors - WW-NKDS018 English
Part Drawings Fiber Field Polish Kit Part Drawing 02421-18 English
Installation Documents Installation Instructions/Best Practices - CD-FCRP5_PA24505A01_01 English
Installation Documents Installation Instructions/Best Practices - FCRP5_PA23992A01_05 English
Installation Documents Installation Instructions/Best Practices - PN249A English
Installation Documents Installation Instructions/Best Practices - PN257A English
Installation Documents Installation Instructions/Best Practices - PN271A English
Installation Documents Supp. Instr. for Terminating Fiber Optic Connectors onto 250 micron Coated Fiber: FS055 English
Installation Documents NetKey Opti-Jack FJ Fiber Optic Connectors: NK256C English
Installation Documents Mini-Com Opti-Jack FJ Fiber Optic Connectors (SM & MM): FS085 English
Installation Documents ST Fiber Optic Connectors Field Polish Termination-Singlemode and Multimode: FS018A English
Installation Documents SC Fiber Optic Connectors: FS092 English
Installation Documents LC Fiber Optic Connectors English
Installation Documents LC Singlemode and Multimode Fiber Optic Connectors Stripping Template English
Installation Documents LC Fiber Optic Connectors: FS119A English
Installation Documents LC Fiber Optic Connectors: FS119A Japanese (日本語)
Compare
Remove All Items