Maintain data transmission under tensile loads and enhance your network reliability with our fiber optic polishing film. Provide the highest durability for repeated matings of your connectivity.
Product Type | Fiber Optic Polishing Film |
Number of Pieces | 1 |
Application | Telecommunication rooms, LANs, public networks and fiber-to-the-desk applications |
Includes | 1µm diamond polishing film |
Configuration |
---|
UPC | 07498373653 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0077 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.0771 |
Data Sheets | NetKey Fiber Optic Pot and Polish Connectors - WW-NKDS018 | English | |
Part Drawings | Part Drawings - DWG - FPF1 | English | |
Part Drawings | Part Drawings - DXF - FPF1 | English | |
Part Drawings | GOF 1 MICRON DIAMOND POLISHING PAPER | English | |
Part Drawings | Fiber Field Polish Consumables Kit Customer Drawing 02421-14 | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本語) |