Efficiently and safely cure heat shrink tubing with our heat shrink curing tool. With adjustable heat settings, precise temperature control and ergonomic design, it's ideal for various applications.
Standards Met | RoHS Compliant |
Overall Width (In.) | 3.1 |
Configuration |
---|
UPC | 07498344321 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2544 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawings - DWG - FHSCT | English | |
Part Drawings | Part Drawings - DXF - FHSCT | English | |
Part Drawings | Heat Shrink Curing Tool | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | English | |
Installation Documents | LC Fiber Optic Connectors: FS119A | Japanese (日本語) |