Our pedestal enclosure offers quick deployment with a pre-installed MST bracket and long-term durability. Available in 8- and 10-inch models to fit any network needs.
Product Type | Pedestal with Mounting Bracket |
Nominal Width (In.) | 10 |
Overall Depth (In.) | 10.98 |
Overall Depth (mm) | 278.9 |
Overall Width (In.) | 10.83 |
Overall Width (mm) | 275.1 |
Overall Height (In.) | 43.3 |
Overall Height (mm) | 1099.82 |
Mounting Space Width (In.) | 9.93 |
Mounting Space Width (mm) | 252.22 |
Mounting Space Depth (In.) | 9.54 |
Mounting Space Depth (mm) | 242.32 |
Cable Slack Storage Capacity | 100 ft. of Flat MST Cable |
Maximum Multi-Port Service Terminal Size | Panduit 12-Port |
Color | Gray-green |
Material | Galvanized Steel |
Build America Buy America | Yes |
Configuration |
---|
UPC | 61305689525 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1785 |
Std. Ctn. Qty. | 16 |
Std. Ctn. Volume (cf) | 2.8556 |
Specification Sheets | Pedestals - FBSP268 | English | |
Videos | Panduit Broadband Fiber to the Home Solution Video | English | |
Videos | Fiber Optic Pedestal Installation Video | English | |
Part Drawings | 10" Pedestal With Universal Mounting Bracket 01224EAF-DC | English | |
Installation Documents | Broadband Pedestal Installation Instructions PN667 | English | |
Certifications | BABA Self Certification Letter - Part List | English | |
Certifications | BABA Self Certification Letter | English | |
Selection Guides | Broadband Fiber to the Home Selection Guide FBSG40 | English |