Protect and organize your fiber optic cables with our outdoor splice enclosure. Hermetic seal and IP68 protection for ultimate reliability and performance.
Product Type | Splice Closure |
Color | Black |
Standards Met | Telcordia® GR-771-CORE |
IP Rating | IP68 |
Build America Buy America | Yes |
Configuration |
---|
UPC | 61305676541 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.4744 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Outdoor Dome Fiber Splice Closure - FBSP272 | English | |
Part Drawings | Outdoor Dome Fiber Closure (6.5 X 17) Part Drawing 00271CCC-DC | English | |
Installation Documents | Outdoor Dome Closure 6-1/2” x 17” Installation Instructions FS152_1 | English | |
Certifications | BABA Self Certification Letter - Part List | English | |
Certifications | BABA Self Certification Letter | English |