Protect and organize your fiber optic cables with our splice closure. Hermetic seal and IP68 rated protection. Holds up to 96 single or 288 ribbon fusion fibers. Includes grommet kit.
Color | Black |
Standards Met | Telcordia® GR-771-CORE |
IP Rating | IP68 |
Build America Buy America | No |
Configuration |
---|
UPC | 61305676538 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.6918 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Outdoor In-Line Closure | English | |
Installation Documents | In-Line Closure | English |