Our anchoring stake offers reliable and durable support for FTTH pedestals. Crafted from galvanized steel, it withstands corrosion, ensuring long-lasting performance in any environment.
Product Type | Stake |
Overall Height (In.) | 32 |
Overall Height (mm) | 812.8 |
For Use With | HUB-8, HUB-10 Pedestals |
Color | Green |
Build America Buy America | Yes |
Configuration |
---|
UPC | 61305689496 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0315 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Pedestals - FBSP268 | English | |
Videos | Panduit Broadband Fiber to the Home Solution Video | English | |
Videos | Fiber Optic Pedestal Installation Video | English | |
Part Drawings | 32" Pedestal Stake Part Drawing 01224EAO-DC | English | |
Installation Documents | Broadband Pedestal Installation Instructions PN667 | English | |
Certifications | BABA Self Certification Letter - Part List | English | |
Certifications | BABA Self Certification Letter | English | |
Selection Guides | Broadband Fiber to the Home Selection Guide FBSG40 | English |