globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The IndustrialNet™ DIN Rail Fiber Optic Patch Panel provides fiber protection for terminated distribution style cabling. It can be mounted to a standard 35mm DIN rail and locked in place with adjustable latches, which are designed to allow it to mount on a flat surface. This DIN rail mount enclosure includes a PG21 cable entry gland which includes two inserts for use with a range of fiber cables and 6-32 × 3/8" Phillips head screws to mount faceplate to patch panel. For use with FAPs.

Specifications

Overall Depth (In.) 4.6
Overall Depth (mm) 116.84
Overall Width (In.) 2.6
Overall Width (mm) 66.04
Overall Height (In.) 5.9
Overall Height (mm) 149.89
Mount Method DIN Rail
Standards Met International Standard CEI IEC 60715; DIN EN 60715; DIN EN 50022;DIN 46277-3; BS 5584:1978:, IEC 60068 Environmental Testing; cULus. RoHS compliant
Product Type Fiber Enclosure
Application Fiber Optic Cable Management
Color Gray
Sub Brand IndustrialNet™

Packaging Detail

UPC 61305681296
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.2002
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 2.0019
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}