Connect fiber reliably and efficiently in various industrial environments with our LC fiber bulkhead adapter. Connect network and communication devices through enclosure walls.
Sub Brand | IndustrialNet™ |
Split Sleeve Material | Phosphor Bronze |
Overall Length (In.) | 5.33 |
Overall Length (mm) | 135.4 |
Standards Met | RoHS compliant |
Product Type | Duplex Bulkhead Adapter |
Connection Type | LC |
Configuration |
---|
UPC | 07498337671 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0206 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2058 |
Part Drawings | Part Drawings - PDF - IAEF7JMA | English | |
Installation Documents | IndustrialNet LC Fiber Bulkhead Connectors Installation Instructions FS063 | English |