Ensure reliable grounding with our bonding jumper kit. Connects racks or cabinets to subfloor or overhead system. UL Listed, CSA Certified for 600V. Green/yellow for easy identification.
Product Type | Cable Tie |
Sub Brand | Sta-Strap® |
Color | Black |
Environment | Outdoor |
Material | Nylon 6.6 |
Resistance Properties | Heat-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 14.8 |
Overall Length (mm) | 376 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Standards Met | CSA Certified, UL Compliant 62275 Type 1, UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Application | High Temperature |
Configuration |
---|
UPC | 07498354910 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.3885 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 3.8849 |
Catalog Cut Sheets | Catalog Cut Sheet - SSPM2.5H-L300 Product Page | English | |
Videos | Premium Cable Ties | English | |
Part Drawings | Sta-Strap® Chassis/Panel Mount Tie Drawing | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |