Ensure reliable grounding with our bonding jumper kit. Connects racks or cabinets to subfloor or overhead system. UL Listed, CSA Certified for 600V. Green/yellow for easy identification.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 60 |
Overall Length (mm) | 1524 |
Angle | 45° |
Color | Green/Yellow |
Conductor Gauge (AWG) | 6 |
Standards Met | UL and CSA |
Application | Telecom/Data Center |
Product Type | Equipment Bonding Jumper Kit |
Configuration |
---|
UPC | 07498379863 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7435 |