Bond racks or cabinets to grounding systems with our equipment jumper kit. Complies with US and International standards for reliable grounding.
Sub Brand | StructuredGround™ |
Overall Length (In.) | 57 |
Overall Length (mm) | 1500 |
Angle | Straight and 90° |
Color | Green/Yellow |
Product Type | Equipment Bonding Jumper |
Configuration |
---|
UPC | 07498360864 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7439 |
Specification Sheets | StructuredGround Tele Rm Grounding and Bonding Kits for TIA-607-C Compliance | English | |
Specification Sheets | StructuredGround™ Grounding Kits for Net-Access™ Cabinets and 4-Post Racks GRSP16 | English | |
Specification Sheets | StructuredGround™ Grounding Strips Spec Sheet GRSP17 | English | |
Part Drawings | Part Drawing - DWG - RGEJ657PFY_2D | English | |
Part Drawings | Part Drawing - PDF - C41646_02 | English | |
Installation Documents | StructuredGround Rack Grounding Kits Instruction Sheet T-PMPI-262-PC_07 | English | |
Application Notes | Telecommunications Bonding 5 Steps: D-GRFL03 AUS | English | |
Articles | Article - Product Related - 06May CIM grounding and DC uptime | English | |
Flyers | Telecommunications Bonding 5 Steps: D-GRFL02 | English | |
Flyers | Tierras de Telecomunicaciones StructuredGround™ de Panduit Flyer GRFL02 | Spanish (Español) | |
Selection Guides | StructuredGround™ Kits for Data Center Cabinet Grounding: GRSG01--SA | English |