The UGB2/0-414-18 Universal Ground Bar securely terminates the main equipment grounding conductor with a compression or mechanical connector in any control panel or enclosure. The universal ground bar accepts #14 – #4 AWG wire in 18 wire ports and up to a 2/0 AWG main equipment grounding conductor with a compression or mechanical connector. Several mounting options are available, including bonding stand-offs, isolation stand-offs, and direct mounting to a panel.
Sub Brand | StructuredGround™ |
Product Type | Grounding Busbar |
Material | Copper |
Compatible Wire Gauge (AWG) | 4 |
Overall Length (In.) | 11.64 |
Overall Length (mm) | 295.7 |
Color | Silver |
Finish/Coating | Tin-Plated |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Overall Height (In.) | 0.48 |
Overall Height (mm) | 12.2 |
Standards Met | UL 467 and CSA certified 22.2 no.41 |
Application | Control Panel |
Number of Ports | 18 |
Maximum Compatible Conductor Size (AWG STR) | 4 |
Minimum Compatible Conductor Size (AWG STR) | 14 |
Mounting Hole Width (In.) | 9.09 |
Mounting Hole Width (mm) | 9.09 |
UPC | 07498340224 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0180 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1799 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Universal Ground Bar System | English | |
Videos | 5 Steps to Implementing a Grounding and Bonding System Video | English | |
Part Drawings | UGB2/0-414-18 DWG | English | |
Part Drawings | UGB2/0-414-18 DXF | English | |
Part Drawings | Universal Ground Bars | English | |
Installation Documents | Universal Ground Bar System - T-PMPI-301-PC Rev03 | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |