Tin Plated Grounding "Figure 8" Style Connector, 3/4" Rod (19.1mm), 300 - 500 kcmil (150-240mm2) Copper Cable
Note | Tin Plated |
Product Type | Compression Grounding Connector |
Sub Brand | StructuredGround™ |
Maximum Wire Size (kcmil) | 500 |
Maximum Wire Size (mm²) | 240 |
Minimum Wire Size (kcmil) | 300 |
Minimum Wire Size (mm²) | 185 |
Ground Rod Size (In.) | 3/4 |
Ground Rod Size (mm) | 19.1 |
Wire Port Internal Diameter (In.) | 0.85 |
Wire Port Internal Diameter (mm) | 21.5 |
Ground Rod Port Internal Diameter (In.) | 0.78 |
Ground Rod Port Internal Diameter (mm) | 19.8 |
Overall Length (In.) | 0.89 |
Overall Length (mm) | 22.5 |
Overall Width (In.) | 1.34 |
Overall Width (mm) | 34 |
Overall Height (In.) | 2.19 |
Overall Height (mm) | 55.5 |
Panduit Die Color | Black |
Panduit Die Index Number | P106 |
For Use With | Copper clad, solid copper, galvanized steel and stainless steel ground rods |
Connector Material | High Conductivity Copper, Tin Plated |
Configuration |
---|
UPC | 61305675654 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0220 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Figure 8 Series Copper Compression Grounding Tap Connectors | English | |
Installation Documents | Figure 8 Direct Burial Copper Compression Connector Installation | English |