Our grounding connector delivers reliable, high-strength connections for various grounding applications, including direct burial and wire-to-wire power connections.
Sub Brand | StructuredGround™ |
Material | Copper |
Material Properties | High Conductivity |
Overall Length (In.) | 0.75 |
Overall Length (mm) | 19 |
Overall Width (In.) | 0.93 |
Overall Width (mm) | 23.6 |
Overall Height (In.) | 1.98 |
Overall Height (mm) | 50.3 |
Maximum Copper Conductor Size (AWG SOL) | 3/0 |
Maximum Copper Conductor Size (kcmil) | 250 |
Minimum Copper Conductor Size (AWG SOL) | 6 |
Minimum Copper Conductor Size (AWG STR) | 6 |
Maximum Ground Rod Size (In.) | 5/8 |
Maximum Ground Rod Size (mm) | 15.87 |
Minimum Ground Rod Size (In.) | 1/2 |
Minimum Ground Rod Size (mm) | 12.7 |
Panduit Die Index Number | PG25 |
Standards Met | cULus Listed for Direct Burial Grounding Applications to UL467 and Power Applications up to 35kV |
Application | Utility/Ground Grid |
Product Type | Compression Tap |
Configuration |
---|
UPC | 61305614292 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0693 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 0.4157 |
Videos | Direct Burial Grounding System Video | English | |
Part Drawings | CTAPR Copper Compression Connectors -L, -X Packaging Qty Part Drawing 00320EBU-DC | English | |
Installation Documents | "C" Type Compression Taps with Anti-Oxidant | English |