This two-hole ESD Port Kit with 5/8 spacing is a telecommunications grounding accessory that helps protect against electrostatic discharge to network equipment. It includes a .17 oz (5 cc) tube of antioxidant paste, 1 ESD protection sticker, two 12-24 HDW bonding studs, one M6 x 12mm thread-forming screw, two bonding cage nut HDWs, and one cleaning pad. Designed for flexibility and ease of installation, this kit reduces the risk of damage when a technician performs routine cable maintenance or accidentally touches an I/O port.
Product Type | ESD Port Kit |
Sub Brand | StructuredGround™ |
Number of Holes | 2 |
Material | Fabric |
Color | Black |
Application | Cage Nut Rail Fastener |
Standards Met | RoHS Compliant |
Includes | 45 degree bent 2-hole lug port, antioxidant paste, 1 ESD protection sticker, two 12-24 HDW bonding studs, one M6 x 12mm thread-forming screw, two bonding cage nut HDWs, and one cleaning pad |
UPC | 07498365369 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0142 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.2845 |